Manual Clamping
Destaco’s 5131 Series heavy-duty, straight line action clamps with flange base feature reverse action, hardened steel pivot pins and bushings, and robust construction for extended life and durability.

5131-M

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.12
Plunger Travel (in) 1
Plunger Height (in) 1.1
Maximum Holding Capacity (lbf) 2500
Plunger Height (mm) 28
Weight (kg) 0.51
Maxmum Holding Capacity (N) 11120
Plunger Travel (mm) 25.4
Imperial or Metric Product Metric
Handle Opening (Degrees) 113
Product Series 5000
Plunger Round
Base Mounting Style Flange
Product Function Clamping
Plunger Thread M8
Standard Material Steel
Toggle Lock Plus No
PublishedDate 1676897531000
Spindle (Recommended) 461203-M
Product Type Heavy Duty
Spindle Included? No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top