Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5133-MB
5133-MB
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.14
Plunger Travel (in)
3.13
Maximum Holding Capacity (lbf)
4600
Weight (lb)
2.65
Plunger Height (mm)
29
Maxmum Holding Capacity (N)
20460
Plunger Travel (mm)
79.5
Imperial or Metric Product
Metric
Weight (kg)
1.2
PublishedDate
1676897533000
Base Mounting Style
Solid
Spindle Included?
No
Standard Material
Steel
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Product Series
5000
Handle Opening (Degrees)
139
Plunger Thread
M12
Spindle (Recommended)
220203-M
Product Function
Clamping
Product Type
Heavy Duty
Product Accessories
220203-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top