Manual Clamping
Destaco’s 5150 Series heavy-duty, straight line action clamps with flange base feature reverse action, hardened steel pivot pins and bushings, and Toggle Lock Plus capability.

5150-R

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 3.15
Plunger Travel (in) 1.91
Maximum Holding Capacity (lbf) 5800
Plunger Height (in) 1.38
Plunger Travel (mm) 48.4
Plunger Height (mm) 35
Imperial or Metric Product Imperial
Weight (kg) 1.43
Maxmum Holding Capacity (N) 25800
Application - Wood-Working Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Plunger Square
Spindle Included? No
Plunger Thread 1/2-13
PublishedDate 1676644278000
Standard Material Steel
Base Mounting Style Flange
Product Function Clamping
Application - Machining Poor/Low
Handle Opening (Degrees) 125
Product Type Heavy Duty
Application - Welding Excellent/High
Application - Closures Poor/Low
Product Series 5000
Application - Checking Fixtures Fair/Medium
Application - Food Processing Not Recommended
Toggle Lock Plus Yes
Duty Cycle 3
Spindle (Recommended) 325203
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top