Manual Clamping
Destaco’s 5150 Series heavy-duty, straight line action clamps with flange base feature reverse action, hardened steel pivot pins and bushings, and square plunger that provides positive radial location.

5150

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 1.38
Weight (lb) 3
Plunger Travel (in) 1.91
Maximum Holding Capacity (lbf) 5800
Imperial or Metric Product Imperial
Plunger Travel (mm) 48.4
Weight (kg) 1.36
Maxmum Holding Capacity (N) 25800
Plunger Height (mm) 35
Plunger Square
Product Type Heavy Duty
Duty Cycle 3
Application - Welding Excellent/High
Spindle Included? No
Toggle Lock Plus No
Application - Food Processing Not Recommended
Application - Checking Fixtures Fair/Medium
Handle Opening (Degrees) 125
PublishedDate 1676644278000
Product Function Clamping
Application - Closures Poor/Low
Product Series 5000
Application - Machining Poor/Low
Standard Material Steel
Plunger Thread 1/2-13
Base Mounting Style Flange
Spindle (Recommended) 325203
Application - Assembly Excellent/High
Application - Wood-Working Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top