Manual Clamping
Destaco’s 527 Series vertical hold down clamps feature hardened steel bushings at pivot points, thumb level on link for easy opening, and modifiable solid bar to suit your application requirements.

527

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1000.0
Height Under Clamp Arm (in) 2.21
Clamp Arm Length (in) 3.27
Weight (lb) 2.49
Clamp Arm Length (mm) 83.1
Height Under Clamp Arm (mm) 56.1
Weight (kg) 1.13
Maxmum Holding Capacity (N) 4450.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Standard Material Steel
Application - Closures Poor/Low
Application - Welding Excellent/High
Product Series 527
Product Function Clamping
Application - Assembly Excellent/High
Application - Wood-Working Poor/Low
Service Environment Harsh/Dirty
Base Mounting Style Flange
Product Type Heavy Duty
Clamp Bar Opening (+10°) (degrees) 195.0
Application - Checking Fixtures Fair/Medium
Toggle Lock Plus No
Handle Opening (+10°) 65.0
Duty Cycle 3
Clamp Arm Style Solid Bar
Accomodates Workpiece Variation No
PublishedDate 1675356453000
Application - Food Processing Not Recommended
Handle Vertical
Back to Top