Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

527203

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 3/8-16
Length (in) 5.25
Cap Width (in) 0.56
Length (mm) 133.4
Cap Width (mm) 14.2
Product Type Clamp Accessories
Product Series Clamp acessories
Accessory Type Hex-Head Spindle
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top