Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
52H-3E03H06300
52H-3E03H06300
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
960
Weight (lb)
7.7
Holding Torque (Max) (Nm)
1300
Weight (kg)
3.5
Product Type
Enclosed
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
52H-3E
Clamp Arm Style
U-Arm (Center)
Opening Angle (deg)
5-135°
Back to Top