Manual Clamping
Destaco’s 535-L Series heavy-duty, vertical hold down clamps feature flanged base, hardened steel pivot pins and bushings, and solid bar.

535-L

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 4.08
Height Under Clamp Arm (in) 2.63
Clamp Arm Length (in) 3.35
Maximum Holding Capacity (lbf) 2200.0
Clamp Arm Length (mm) 85.1
Maxmum Holding Capacity (N) 10000.0
Weight (kg) 1.85
Height Under Clamp Arm (mm) 66.8
Clamp Arm Style Long Solid Bar
Accomodates Workpiece Variation No
Base Mounting Style Flange
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 120.0
Product Series 533/535
Toggle Lock Plus No
Standard Material Steel
Handle Vertical
Application - Closures Poor/Low
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 90.0
Duty Cycle 3
PublishedDate 1674247983000
Application - Wood-Working Poor/Low
Application - Assembly Excellent/High
Bolt Retainer 535108-M
Application - Food Processing Not Recommended
Product Function Clamping
Product Type Heavy Duty
Back to Top