Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6001-SS
6001-SS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.5
Maximum Holding Capacity (lbf)
150
Weight (lb)
0.11
Plunger Travel (in)
0.63
Plunger Height (mm)
12.7
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
670
Plunger Travel (mm)
16
Weight (kg)
0.05
Product Series
6001
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14:1/25:1
Standard Material
Stainless Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Standard
Spindle (Recommended)
205943
Spindle Included?
Yes
Toggle Lock Plus
No
Base Mounting Style
Flange
Plunger Thread
#8-32
Product Function
Clamping
Plunger
Round
Product Type
Straight Line Action Clamps
Product Accessories
205943
SPINDLE FOR 601-SS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top