Output Overturning Moment Capacity (in-lb)
16292
output_thrust_axial_capacity_lb_english
3528
mounting_surface_diameter_in_english
5.75
center_thru_hole_diameter_in_english
2.5
output_overturning_moment_capacity_inlb_english
16292
Maximum Torque (in-lb)
9776
center_distance_in_english
6.25
output_radial_capactiry_lb_english
5667
Height To Mounting Surface (in)
12.38
Output Radial Capacity (lb)
5667
Center Distance (in)
6.25
Mounting Surface Diameter (in)
5.75
Internal Inertia (lb-in²)
256
Internal Inertia (lb-in²)
256
b10_torque_capacity_inlb_english
8286
B10 Torque Capacity (in-lb)
8286
height_t0_mounting_surface_in_english
12.38
Center Thru Hole Diameter (in)
2.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
186.179
maximum_torque_inlb_english
9776
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
23.048
Output Thrust/Axial Capacity (lb)
3528
Mounting Surface Diameter (mm)
146.1
output_radial_capactiry_n_metric
25218
center_distance_mm_metric
158.75
Output Overturning Moment Capacity (Nm)
1841
Output Thrust/Axial Capacity (N)
15700
Center Thru Hole Diameter (mm)
63.5
Internal Inertia (kgm²)
0.0749
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.054
Center Distance (mm)
158.8
b10_torque_capacity_nm_metric
936
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
15700
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0067
Internal Inertia (kgm²)
0.0749
center_thru_hole_diameter_mm_metric
63.5
Output Radial Capacity (N)
25218
Maximum Torque (Nm)
1105
output_overturning_moment_capacity_nm_metric
1841
Maximum Torque (Nm)
1105
B10 Torque Capacity (Nm)
936
Height To Mounting Surface (mm)
314.5
height_t0_mounting_surface_mm_metric
314.452
mounting_surface_diameter_mm_metric
146.05