output_radial_capactiry_lb_english
945
Center Distance (in)
4.25
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
478
Internal Inertia (lb-in²)
112
output_thrust_axial_capacity_lb_english
2360
Mounting Surface Diameter (in)
6.5
center_thru_hole_diameter_in_english
1.75
height_t0_mounting_surface_in_english
5.94
Internal Inertia (lb-in²)
112
mounting_surface_diameter_in_english
6.5
maximum_torque_inlb_english
4893
Center Thru Hole Diameter (in)
1.75
Output Overturning Moment Capacity (in-lb)
3305
B10 Torque Capacity (in-lb)
4212
Output Radial Capacity (lb)
945
Height To Mounting Surface (in)
5.94
Output Thrust/Axial Capacity (lb)
2360
center_distance_in_english
4.25
b10_torque_capacity_inlb_english
4212
Maximum Torque (in-lb)
4893
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
204
output_overturning_moment_capacity_inlb_english
3305
output_thrust_axial_capacity_n_metric
10502
Height To Mounting Surface (mm)
150.9
center_thru_hole_diameter_mm_metric
44.5
output_radial_capactiry_n_metric
4205
Output Thrust/Axial Capacity (N)
10502
center_distance_mm_metric
107.95
mounting_surface_diameter_mm_metric
165.1
Output Radial Capacity (N)
4205
Center Distance (mm)
108.0
Mounting Surface Diameter (mm)
165.1
b10_torque_capacity_nm_metric
476
height_t0_mounting_surface_mm_metric
150.876
Output Overturning Moment Capacity (Nm)
0.967
Internal Inertia (kgm²)
0.033
B10 Torque Capacity (Nm)
476
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.14
Maximum Torque (Nm)
553
Internal Inertia (kgm²)
0.033
Center Thru Hole Diameter (mm)
44.5
output_overturning_moment_capacity_nm_metric
0.967
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
553
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.06