Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
24.0
b10_torque_capacity_inlb_english
2441.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
5.0
Center Distance (in)
4.25
Output Overturning Moment Capacity (in-lb)
3305.0
Output Radial Capacity (lb)
945.0
Maximum Torque (in-lb)
2818.0
B10 Torque Capacity (in-lb)
2441.0
mounting_surface_diameter_in_english
6.5
Center Thru Hole Diameter (in)
1.75
Mounting Surface Diameter (in)
6.5
maximum_torque_inlb_english
2818.0
Internal Inertia (lb-in²)
112.0
Output Thrust/Axial Capacity (lb)
2360.0
height_t0_mounting_surface_in_english
5.94
center_thru_hole_diameter_in_english
1.75
Internal Inertia (lb-in²)
112.0
output_thrust_axial_capacity_lb_english
2360.0
output_overturning_moment_capacity_inlb_english
3305.0
output_radial_capactiry_lb_english
945.0
center_distance_in_english
4.25
Height To Mounting Surface (in)
5.94
Internal Inertia (kgm²)
0.033
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
Internal Inertia (kgm²)
0.033
center_thru_hole_diameter_mm_metric
44.5
b10_torque_capacity_nm_metric
276.0
Maximum Torque (Nm)
318.0
Maximum Torque (Nm)
318.0
B10 Torque Capacity (Nm)
276.0
Output Overturning Moment Capacity (Nm)
0.967
Output Radial Capacity (N)
4205.0
Imperial or Metric Product
Imperial
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.001
output_radial_capactiry_n_metric
4205.0
Center Thru Hole Diameter (mm)
44.5
Height To Mounting Surface (mm)
150.9
Output Thrust/Axial Capacity (N)
10502.0
height_t0_mounting_surface_mm_metric
150.876
output_thrust_axial_capacity_n_metric
10502.0
mounting_surface_diameter_mm_metric
165.1
Mounting Surface Diameter (mm)
165.1
output_overturning_moment_capacity_nm_metric
0.967
center_distance_mm_metric
107.95
Center Distance (mm)
108.0