center_thru_hole_diameter_in_english
1.75
Internal Inertia (lb-in²)
112.0
Height To Mounting Surface (in)
5.94
mounting_surface_diameter_in_english
6.5
output_radial_capactiry_lb_english
945.0
output_thrust_axial_capacity_lb_english
2360.0
Output Overturning Moment Capacity (in-lb)
3305.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
106.0
Center Thru Hole Diameter (in)
1.75
maximum_torque_inlb_english
4404.0
b10_torque_capacity_inlb_english
3741.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
23.0
B10 Torque Capacity (in-lb)
3741.0
Mounting Surface Diameter (in)
6.5
Maximum Torque (in-lb)
4404.0
Output Thrust/Axial Capacity (lb)
2360.0
Output Radial Capacity (lb)
945.0
output_overturning_moment_capacity_inlb_english
3305.0
height_t0_mounting_surface_in_english
5.94
Internal Inertia (lb-in²)
112.0
Center Distance (in)
4.25
center_distance_in_english
4.25
Height To Mounting Surface (mm)
150.9
height_t0_mounting_surface_mm_metric
150.876
Center Thru Hole Diameter (mm)
44.5
Internal Inertia (kgm²)
0.033
output_radial_capactiry_n_metric
4205.0
Imperial or Metric Product
Imperial
mounting_surface_diameter_mm_metric
165.1
B10 Torque Capacity (Nm)
423.0
b10_torque_capacity_nm_metric
423.0
center_distance_mm_metric
107.95
output_thrust_axial_capacity_n_metric
10502.0
Center Distance (mm)
108.0
Output Overturning Moment Capacity (Nm)
0.967
Output Thrust/Axial Capacity (N)
10502.0
Maximum Torque (Nm)
498.0
Output Radial Capacity (N)
4205.0
Maximum Torque (Nm)
498.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.031
output_overturning_moment_capacity_nm_metric
0.967
center_thru_hole_diameter_mm_metric
44.5
Mounting Surface Diameter (mm)
165.1
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.007
Internal Inertia (kgm²)
0.033