center_distance_in_english
4.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
51.0
Center Distance (in)
4.25
Center Thru Hole Diameter (in)
1.75
B10 Torque Capacity (in-lb)
3928.0
Height To Mounting Surface (in)
5.94
output_radial_capactiry_lb_english
945.0
Maximum Torque (in-lb)
4649.0
Output Overturning Moment Capacity (in-lb)
3305.0
height_t0_mounting_surface_in_english
5.94
mounting_surface_diameter_in_english
6.5
Internal Inertia (lb-in²)
112.0
center_thru_hole_diameter_in_english
1.75
Mounting Surface Diameter (in)
6.5
output_thrust_axial_capacity_lb_english
2360.0
Internal Inertia (lb-in²)
112.0
Output Radial Capacity (lb)
945.0
output_overturning_moment_capacity_inlb_english
3305.0
Output Thrust/Axial Capacity (lb)
2360.0
maximum_torque_inlb_english
4649.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
228.0
b10_torque_capacity_inlb_english
3928.0
Center Distance (mm)
108.0
Maximum Torque (Nm)
525.0
Internal Inertia (kgm²)
0.033
Output Radial Capacity (N)
4205.0
output_radial_capactiry_n_metric
4205.0
Height To Mounting Surface (mm)
150.9
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.067
Output Overturning Moment Capacity (Nm)
0.967
output_overturning_moment_capacity_nm_metric
0.967
Center Thru Hole Diameter (mm)
44.5
center_thru_hole_diameter_mm_metric
44.5
Internal Inertia (kgm²)
0.033
B10 Torque Capacity (Nm)
444.0
b10_torque_capacity_nm_metric
444.0
Mounting Surface Diameter (mm)
165.1
output_thrust_axial_capacity_n_metric
10502.0
Imperial or Metric Product
Imperial
center_distance_mm_metric
107.95
height_t0_mounting_surface_mm_metric
150.876
Maximum Torque (Nm)
525.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.015
Output Thrust/Axial Capacity (N)
10502.0
mounting_surface_diameter_mm_metric
165.1