Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
602
602
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
0.75
Maximum Holding Capacity (lbf)
200
Weight (lb)
0.11
Plunger Height (in)
0.41
Imperial or Metric Product
Imperial
Plunger Height (mm)
10.4
Maxmum Holding Capacity (N)
900
Weight (kg)
0.05
Plunger Travel (mm)
19.1
Mounting Nut (Supplied)
602105
Product Series
602/604/624
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1/28:1
Product Type
Threaded Body
Toggle Lock Plus
No
Spindle Included?
No
Standard Material
Steel
Base Mounting Style
Flange
Plunger
Round
Plunger Thread
1/4-20
Spindle (Recommended)
205203
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Accessories
205203
SPINDLE FOR 602 IMPERIAL
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
602106-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top