Manual Clamping
Destaco’s 604 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting.

604-MMSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.44
Plunger Travel (in) 1.5
Plunger Height (in) 1.5
Maximum Holding Capacity (lbf) 400
Imperial or Metric Product Metric
Plunger Travel (mm) 38.1
Weight (kg) 0.2
Plunger Height (mm) 38.1
Maxmum Holding Capacity (N) 1780
Product Function Clamping
Product Type Standard
Product Type Straight Line Action Clamps
Spindle Included? No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Mounting Nut (Supplied) 606904-M
Standard Material Stainless Steel
Plunger Round
Plunger Thread M8
Base Mounting Style Flange
Spindle (Recommended) 606904-M
Toggle Lock Plus No
Product Series 602/604/624
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top