Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
604-SS
604-SS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.44
Maximum Holding Capacity (lbf)
400
Plunger Height (in)
1.5
Plunger Travel (in)
1.5
Imperial or Metric Product
Imperial
Plunger Height (mm)
38.1
Maxmum Holding Capacity (N)
1780
Weight (kg)
0.2
Plunger Travel (mm)
38.1
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mounting Nut (Supplied)
606904
Product Function
Clamping
Product Series
602/604/624
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
45:1/26:1
Product Type
Straight Line Action Clamps
Plunger Thread
5/16-18
Spindle Included?
No
Product Type
Standard
Base Mounting Style
Flange
Spindle (Recommended)
606904
Standard Material
Stainless Steel
Toggle Lock Plus
No
Plunger
Round
Back to Top