Manual Clamping
Destaco’s 604 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting.

604

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 300
Weight (lb) 0.44
Plunger Height (in) 0.44
Plunger Travel (in) 1.5
Weight (kg) 0.2
Plunger Height (mm) 11.2
Plunger Travel (mm) 38.1
Maxmum Holding Capacity (N) 1330
Imperial or Metric Product Imperial
Product Series 602/604/624
Mounting Nut (Supplied) 606104
Spindle Included? No
Plunger Thread 5/16-18
Standard Material Steel
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Spindle (Recommended) 606104
Product Type Threaded Body
Plunger Round
Base Mounting Style Flange
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
604106
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top