Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
606-M
606-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.57
Weight (lb)
0.82
Maximum Holding Capacity (lbf)
450
Plunger Height (in)
0.88
Imperial or Metric Product
Metric
Plunger Height (mm)
22.4
Maxmum Holding Capacity (N)
200
Weight (kg)
0.37
Plunger Travel (mm)
39.9
Product Series
606
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
33:1
Plunger Thread
M8
Standard Material
Steel
Toggle Lock Plus
No
Spindle (Recommended)
207203-M
Product Type
Standard
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
No
Base Mounting Style
Narrow Flange
Plunger
Round
Product Accessories
207203-M
SPINDLE M8 X 70.5 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top