Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
610-M
610-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
800.0
Plunger Travel (in)
1.63
Weight (lb)
1.7
Plunger Height (in)
1.7
Imperial or Metric Product
Metric
Plunger Travel (mm)
41.4
Weight (kg)
0.77
Maxmum Holding Capacity (N)
3560.0
Plunger Height (mm)
43.2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
51:1/70:1
Toggle Lock Plus
No
Spindle (Recommended)
210203-M
Standard Material
Steel
Product Type
Standard
PublishedDate
1675186839000
Spindle Included?
No
Product Function
Clamping
Product Series
610
Base Mounting Style
Flange
Plunger Thread
M10
Product Accessories
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top