Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
615
615
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.97
Weight (lb)
0.68
Maximum Holding Capacity (lbf)
300.0
Plunger Travel (in)
0.97
Weight (kg)
0.31
Plunger Travel (mm)
24.6
Plunger Height (mm)
24.6
Maxmum Holding Capacity (N)
1330.0
Imperial or Metric Product
Imperial
Base Mounting Style
Flange
Product Type
Standard
Product Function
Clamping
Standard Material
Steel
Product Series
615
PublishedDate
1674744013000
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Spindle (Recommended)
207203
Plunger Thread
5/16-18
Spindle Included?
No
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top