Manual Clamping
Destaco’s 620 Series straight line action clamps feature reverse handle action and a plunger that locks in the extended position as the handle is moved downward.

620-M

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 1.7
Weight (lb) 1.5
Maximum Holding Capacity (lbf) 600.0
Plunger Travel (in) 1.11
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 2670.0
Plunger Height (mm) 43.2
Weight (kg) 0.68
Plunger Travel (mm) 28.2
Toggle Lock Plus No
Product Type Standard
Product Series 620
Plunger Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
PublishedDate 1673984580000
Standard Material Steel
Spindle (Recommended) 210203-M
Plunger Thread M10
Base Mounting Style Flange
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included? No
Product Function Clamping
Product Accessories
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top