Manual Clamping
Destaco’s 624 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-MM

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 700.0
Plunger Travel (in) 2.63
Plunger Height (in) 0.81
Weight (lb) 1.63
Maxmum Holding Capacity (N) 3110.0
Weight (kg) 0.74
Imperial or Metric Product Metric
Plunger Travel (mm) 66.8
Plunger Height (mm) 20.6
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Threaded Body
Standard Material Steel
Toggle Lock Plus No
Spindle Included? No
Handle Color Red
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Product Function Clamping
Plunger Thread M10
Spindle (Recommended) 624105-M
Product Series 602/604/624
Mounting Nut (Supplied) 624105-M
Base Mounting Style Flange
Plunger Round
Product Accessories
624106-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top