Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
624-SS
624-SS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.63
Plunger Travel (in)
2.63
Plunger Height (in)
2.63
Maximum Holding Capacity (lbf)
700
Plunger Travel (mm)
66.8
Maxmum Holding Capacity (N)
3110
Imperial or Metric Product
Imperial
Weight (kg)
0.74
Plunger Height (mm)
66.8
Standard Material
Stainless Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mounting Nut (Supplied)
624905
Base Mounting Style
Flange
Product Type
Straight Line Action Clamps
Spindle (Recommended)
624905
Product Type
Standard
Plunger Thread
3/8-16
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
49:1/21:1
Product Series
602/604/624
Product Function
Clamping
Toggle Lock Plus
No
Plunger
Round
Spindle Included?
No
Product Accessories
237943
Spindle stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top