Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
650-M
650-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
5.69
Plunger Height (in)
2.25
Plunger Travel (in)
3
Maximum Holding Capacity (lbf)
16000.0
Plunger Travel (mm)
76.2
Plunger Height (mm)
57.2
Weight (kg)
2.58
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
71200.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Standard
PublishedDate
1674162454000
Spindle Included?
No
Toggle Lock Plus
No
Plunger
Round
Product Series
650
Standard Material
Steel
Base Mounting Style
Flange
Spindle (Recommended)
250203-M
Plunger Thread
M16
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
25:1
Product Accessories
250203-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top