b10_torque_capacity_inlb_english
8446.0
mounting_surface_diameter_in_english
4.25
output_shaft_dia_in_english
2.0
output_radial_capactiry_lb_english
3915.0
Mounting Surface Diameter (in)
4.3
Output Thrust/Axial Capacity (lb)
2042.0
maximum_torque_inlb_english
9767.0
output_overturning_moment_capacity_inlb_english
12959.0
Internal Inertia (lb-in²)
568.0
height_t0_mounting_surface_in_english
8.75
Center Distance (in)
6.28
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
94.45
Output Shaft Diameter (in)
2.0
B10 Torque Capacity (in-lb)
8446.0
Output Radial Capacity (lb)
3915.0
Maximum Torque (in-lb)
9767.0
center_distance_in_english
6.28
Internal Inertia (lb-in²)
568.0
Height To Mounting Surface (in)
8.8
output_thrust_axial_capacity_lb_english
2042.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
11.309
Output Overturning Moment Capacity (in-lb)
12959.0
Internal Inertia (kgm²)
0.166
height_t0_mounting_surface_mm_metric
222.25
b10_torque_capacity_nm_metric
954.0
Height To Mounting Surface (mm)
222.3
mounting_surface_diameter_mm_metric
107.95
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.166
Maximum Torque (Nm)
1104.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00331
Output Overturning Moment Capacity (Nm)
1464.0
output_thrust_axial_capacity_n_metric
9087.0
Output Shaft Diameter (mm)
50.8
center_distance_mm_metric
159.512
Maximum Torque (Nm)
1104.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.028
Center Distance (mm)
159.5
output_overturning_moment_capacity_nm_metric
1464.0
Output Radial Capacity (N)
17422.0
Output Thrust/Axial Capacity (N)
9087.0
output_shaft_dia_mm_metric
50.8
Mounting Surface Diameter (mm)
108.0
B10 Torque Capacity (Nm)
954.0
output_radial_capactiry_n_metric
17422.0