Output Overturning Moment Capacity (in-lb)
12959.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
48.407
B10 Torque Capacity (in-lb)
13060.0
Internal Inertia (lb-in²)
568.0
mounting_surface_diameter_in_english
4.25
Internal Inertia (lb-in²)
568.0
Output Shaft Diameter (in)
2.0
b10_torque_capacity_inlb_english
13060.0
maximum_torque_inlb_english
9850.0
Center Distance (in)
6.28
output_radial_capactiry_lb_english
3915.0
Mounting Surface Diameter (in)
4.3
output_thrust_axial_capacity_lb_english
2042.0
output_shaft_dia_in_english
2.0
height_t0_mounting_surface_in_english
8.75
Maximum Torque (in-lb)
9850.0
output_overturning_moment_capacity_inlb_english
12959.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
391.232
Output Radial Capacity (lb)
3915.0
Output Thrust/Axial Capacity (lb)
2042.0
center_distance_in_english
6.28
Height To Mounting Surface (in)
8.8
output_thrust_axial_capacity_n_metric
9087.0
Output Shaft Diameter (mm)
50.8
Center Distance (mm)
159.5
Height To Mounting Surface (mm)
222.3
Mounting Surface Diameter (mm)
108.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.114
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.01417
height_t0_mounting_surface_mm_metric
222.25
Output Thrust/Axial Capacity (N)
9087.0
Internal Inertia (kgm²)
0.166
b10_torque_capacity_nm_metric
1476.0
output_radial_capactiry_n_metric
17422.0
output_shaft_dia_mm_metric
50.8
Internal Inertia (kgm²)
0.166
center_distance_mm_metric
159.512
Output Overturning Moment Capacity (Nm)
1464.0
Output Radial Capacity (N)
17422.0
Imperial or Metric Product
Imperial
output_overturning_moment_capacity_nm_metric
1464.0
Maximum Torque (Nm)
1113.0
B10 Torque Capacity (Nm)
1476.0
Maximum Torque (Nm)
1113.0
mounting_surface_diameter_mm_metric
107.95