Output Thrust/Axial Capacity (lb)
5239.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
26.779
Center Distance (in)
3.0
Internal Inertia (lb-in²)
172.0
height_t0_mounting_surface_in_english
15.57
Internal Inertia (lb-in²)
172.0
Output Radial Capacity (lb)
2842.0
B10 Torque Capacity (in-lb)
7187.0
output_radial_capactiry_lb_english
2842.0
Maximum Torque (in-lb)
8433.0
output_thrust_axial_capacity_lb_english
5239.0
center_distance_in_english
3.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
215.438
Output Overturning Moment Capacity (in-lb)
2959.0
mounting_surface_diameter_in_english
4.56
Output Shaft Diameter (in)
2.0
output_overturning_moment_capacity_inlb_english
2959.0
Mounting Surface Diameter (in)
4.56
b10_torque_capacity_inlb_english
7187.0
maximum_torque_inlb_english
8433.0
output_shaft_dia_in_english
2.0
Height To Mounting Surface (in)
15.57
output_shaft_dia_mm_metric
50.8
Center Distance (mm)
76.2
Output Overturning Moment Capacity (Nm)
334.0
Output Thrust/Axial Capacity (N)
23314.0
mounting_surface_diameter_mm_metric
115.824
output_overturning_moment_capacity_nm_metric
334.0
b10_torque_capacity_nm_metric
812.0
Output Radial Capacity (N)
12647.0
height_t0_mounting_surface_mm_metric
395.478
Maximum Torque (Nm)
953.0
Mounting Surface Diameter (mm)
115.8
Height To Mounting Surface (mm)
395.5
Output Shaft Diameter (mm)
50.8
B10 Torque Capacity (Nm)
812.0
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
23314.0
Internal Inertia (kgm²)
0.0503
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00784
center_distance_mm_metric
76.2
Maximum Torque (Nm)
953.0
Internal Inertia (kgm²)
0.0503
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.063
output_radial_capactiry_n_metric
12647.0