output_thrust_axial_capacity_lb_english
5239.0
B10 Torque Capacity (in-lb)
8987.0
Output Radial Capacity (lb)
2842.0
Output Thrust/Axial Capacity (lb)
5239.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
29.785
maximum_torque_inlb_english
7830.0
Center Distance (in)
3.0
Maximum Torque (in-lb)
7830.0
center_distance_in_english
3.0
output_overturning_moment_capacity_inlb_english
2959.0
height_t0_mounting_surface_in_english
16.32
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.573
output_radial_capactiry_lb_english
2842.0
Mounting Surface Diameter (in)
4.56
b10_torque_capacity_inlb_english
8987.0
Internal Inertia (lb-in²)
172.0
output_shaft_dia_in_english
2.0
Internal Inertia (lb-in²)
172.0
Output Overturning Moment Capacity (in-lb)
2959.0
mounting_surface_diameter_in_english
4.56
Height To Mounting Surface (in)
16.32
Output Shaft Diameter (in)
2.0
Maximum Torque (Nm)
885.0
output_overturning_moment_capacity_nm_metric
334.0
center_distance_mm_metric
76.2
Center Distance (mm)
76.2
B10 Torque Capacity (Nm)
1015.0
Output Thrust/Axial Capacity (N)
23314.0
Output Shaft Diameter (mm)
50.8
Internal Inertia (kgm²)
0.0503
Internal Inertia (kgm²)
0.0503
Maximum Torque (Nm)
885.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00105
output_shaft_dia_mm_metric
50.8
Mounting Surface Diameter (mm)
115.8
height_t0_mounting_surface_mm_metric
414.528
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
23314.0
Output Radial Capacity (N)
12647.0
b10_torque_capacity_nm_metric
1015.0
Height To Mounting Surface (mm)
414.5
output_radial_capactiry_n_metric
12647.0
mounting_surface_diameter_mm_metric
115.824
Output Overturning Moment Capacity (Nm)
334.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009