Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
70130-Y12-F
70130-Y12-F
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
5075.0
Max. Output Volume (gal/min)
0.24
Max. Pressure (bar)
350.0
Max. Output Volume (l/min)
0.9
PublishedDate
1675348033000
Product Type
Air Hydraulic Pump
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Conversion Ratio
1:100
Product Series
70130
Product Function
Clamping
Back to Top