Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
721E40401-1
721E40401-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.97
Max. Clamping Force (lbf)
9473.0
Max. Pressure (PSI)
5075.0
Max. Clamping Force (N)
42140.0
Stroke (mm)
40.0
Max. Pressure (bar)
350.0
PublishedDate
1674160460000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Screw-in cylinder, single acting
Product Function
Clamping
Product Series
721E
Back to Top