Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8007-EHL
8007-EHL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
605.0
Maximum Holding Capacity (lbf)
830.0
Exerting Force (lbf)
605.0
Clamp Arm Length (in)
2.68
Air Consumption (ft³)
0.016
Weight (lb)
3.75
Height Under Clamp Arm (in)
1.39
Clamp Arm Length (mm)
68.0
Exerting Force (N)
2700.0
Maxmum Holding Capacity (N)
3700.0
Height Under Clamp Arm (mm)
35.2
Air Consumption (dm³)
0.44
exerting_force_n_metric
2700.0
Weight (kg)
1.7
Air Port size
G-1/8
PublishedDate
1673557161000
Product Type
Pneumatic Toggle Clamp
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
8007
Product Accessories
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top