Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8007-EHR
8007-EHR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.39
Maximum Holding Capacity (lbf)
830.0
Exerting Force (lbf)
605.0
exerting_force_lbf_english
605.0
Weight (lb)
3.75
Air Consumption (ft³)
0.016
Clamp Arm Length (in)
2.68
Air Consumption (dm³)
0.44
Height Under Clamp Arm (mm)
35.2
Maxmum Holding Capacity (N)
3700.0
exerting_force_n_metric
2700.0
Weight (kg)
1.7
Exerting Force (N)
2700.0
Clamp Arm Length (mm)
68.0
Air Port size
G-1/8
PublishedDate
1673556901000
Product Function
Clamping
Product Type
Pneumatic Toggle Clamp
Product Series
8007
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top