Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8016-LA
8016-LA
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Clamping Force @ 5Bar[72Psi] (lbf.)
18
Vertical clamp stroke (in)
0.38
Vertical clamp stroke (in)
0.38
Stroke (in)
0.85
Stroke during rotation (in)
0.47
Cylinder Bore (in)
0.75
Weight (lb)
1
Stroke during rotation (in)
0.47
Stroke during rotation (mm)
11.8
Clamping Force @ 5Bar[72Psi] (N)
80
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Cylinder Bore (mm)
19.1
Vertical clamp stroke (mm)
9.7
Stroke (mm)
21.5
Weight (kg)
0.45
Stroke during rotation (mm)
11.8
Vertical clamp stroke (mm)
9.7
Sensor Ready
Yes
Air Port size
10-32
Product Series
8000/8200/8400
Mount
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
LH
Replacement Seal Kit
801560
Product Function
Clamping
Back to Top