Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8021-UE
8021-UE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
169.0
Clamp Arm Length (in)
2.25
exerting_force_lbf_english
169.0
Height Under Clamp Arm (in)
1.56
Air Consumption (ft³)
0.015
Maximum Holding Capacity (lbf)
390.0
Cylinder Bore (in)
1.26
Weight (lb)
2.3
Exerting Force (N)
760.0
Weight (kg)
1.04
Clamp Arm Length (mm)
57.2
Maxmum Holding Capacity (N)
1735.0
Height Under Clamp Arm (mm)
39.6
exerting_force_n_metric
760.0
Air Consumption (dm³)
0.42
Cylinder Bore (mm)
32
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
u-bar
Port
G Ports
Product Series
8021/8071
Operating Temperature
-10° to 90°C (-14° to 194° F)
Flanged Washers
8021122
Duty Cycle
Excellent/High
Product Function
Clamping
Product Type
Pneumatic Toggle Clamp
PublishedDate
1674768577000
Replacement Seal Kit
802450-32-1-00
Application - Assembly
Excellent/High
Spindle Included?
No
Air Port size
G-1/8
Application - Welding
Excellent/High
Product Accessories
8021122
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top