Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
807-SE
807-SE
Standard Powerclamp
Sensor ready for round or T-slot sensors.
Built-in flow restriction eliminates need for external flow controls
Pneumatic version of 207 manual toggle clamp
Supplied with bolt retainer
Replacement Clamp Assembly: 807-S-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
3.13
Exerting Force (lbf)
540.0
Weight (lb)
1.66
Cylinder Bore (in)
1.26
exerting_force_lbf_english
540.0
Height Under Clamp Arm (in)
1.38
Maximum Holding Capacity (lbf)
500.0
Maxmum Holding Capacity (N)
2220.0
Weight (kg)
0.75
Air Consumption (dm³)
0.42
exerting_force_n_metric
2412.0
Height Under Clamp Arm (mm)
35.0
Cylinder Bore (mm)
32
Clamp Arm Length (mm)
80.0
Exerting Force (N)
2412.0
Product Type
Pneumatic Toggle Clamp
Duty Cycle
Fair/Medium
Port
G Ports
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
solid
Air Port size
G-1/8
Operating Temperature
-10° to 90°C (-14° to 194° F)
Application - Assembly
Excellent/High
Replacement Seal Kit
802450-32-1-00
Application - Welding
Fair/Medium
Product Series
807
Bolt Retainer
207105
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
PublishedDate
1675434720000
Product Accessories
807-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
807CYL
Replacement Cylinder Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top