Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8071-UE
8071-UE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.02
Exerting Force (lbf)
496.0
Clamp Arm Length (in)
2.72
Maximum Holding Capacity (lbf)
450.0
Weight (lb)
2.8
exerting_force_lbf_english
496.0
Cylinder Bore (in)
1.57
Height Under Clamp Arm (in)
1.65
Weight (kg)
1.27
exerting_force_n_metric
2218.0
Maxmum Holding Capacity (N)
2000.0
Air Consumption (dm³)
0.58
Clamp Arm Length (mm)
69.0
Cylinder Bore (mm)
40
Exerting Force (N)
2218.0
Height Under Clamp Arm (mm)
41.9
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
No
PublishedDate
1674768640000
Product Type
Pneumatic Toggle Clamp
Flanged Washers
507107
Replacement Seal Kit
810450-40-1-00
Air Port size
G-1/8
Application - Welding
Excellent/High
Product Function
Clamping
Application - Assembly
Excellent/High
Clamp Arm Style
u-bar
Duty Cycle
Excellent/High
Product Series
8021/8071
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Accessories
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top