Output Thrust/Axial Capacity (lb)
1885.0
Center Distance (in)
3.1
Height To Mounting Surface (in)
4.3
Internal Inertia (lb-in²)
30.0
Mounting Surface Diameter (in)
4.9
output_overturning_moment_capacity_inlb_english
1885.0
Maximum Torque (in-lb)
1381.0
output_thrust_axial_capacity_lb_english
1885.0
height_t0_mounting_surface_in_english
4.3307086614
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
43.0
Internal Inertia (lb-in²)
30.0
Center Thru Hole Diameter (in)
2.76
b10_torque_capacity_inlb_english
1496.0
maximum_torque_inlb_english
1381.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
191.0
center_thru_hole_diameter_in_english
2.76
mounting_surface_diameter_in_english
4.9212598425
B10 Torque Capacity (in-lb)
1496.0
output_radial_capactiry_lb_english
7558.0
Output Radial Capacity (lb)
7558.0
Output Overturning Moment Capacity (in-lb)
1885.0
center_distance_in_english
3.1496062992
Mounting Surface Diameter (mm)
125.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0126
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0559
Output Thrust/Axial Capacity (N)
8388.0
Height To Mounting Surface (mm)
110.0
Center Distance (mm)
80.0
Maximum Torque (Nm)
156.0
output_overturning_moment_capacity_nm_metric
0.552
Center Thru Hole Diameter (mm)
70.0
Internal Inertia (kgm²)
0.0088
center_thru_hole_diameter_mm_metric
70.0
output_radial_capactiry_n_metric
33633.0
b10_torque_capacity_nm_metric
169.0
Maximum Torque (Nm)
156.0
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
169.0
output_thrust_axial_capacity_n_metric
8388.0
Output Radial Capacity (N)
33633.0
center_distance_mm_metric
80.0
height_t0_mounting_surface_mm_metric
110.0
Internal Inertia (kgm²)
0.0088
Output Overturning Moment Capacity (Nm)
0.552
mounting_surface_diameter_mm_metric
125.0