Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
810-SE
810-SE
Standard Powerclamp
Sensor ready for round or T-slot sensors.
Built-in flow restriction eliminates need for external flow controls
Pneumatic version of 210 manual toggle clamp
Replacement Clamp Assembly: 810-S-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.57
Clamp Arm Length (in)
3.57
exerting_force_lbf_english
702.0
Air Consumption (ft³)
0.029
Weight (lb)
4.07
Height Under Clamp Arm (in)
1.79
Exerting Force (lbf)
702.0
Maximum Holding Capacity (lbf)
750.0
Exerting Force (N)
3143.0
Air Consumption (dm³)
0.83
Height Under Clamp Arm (mm)
45.5
Weight (kg)
1.85
Cylinder Bore (mm)
40
Clamp Arm Length (mm)
90.6
exerting_force_n_metric
3143.0
Maxmum Holding Capacity (N)
3340.0
Product Type
Pneumatic Toggle Clamp
Application - Welding
Fair/Medium
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Clamp Arm Style
solid
Duty Cycle
Fair/Medium
Bolt Retainer
210114
Operating Temperature
-10° to 90°C (-14° to 194° F)
PublishedDate
1715180409846
Product Series
810
Application - Assembly
Excellent/High
Replacement Seal Kit
810450-40-1-00
Product Function
Clamping
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810-S-LC
Standard powerclamp less cylinder.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top