Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
810-U
810-U
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.57
Exerting Force (lbf)
856.0
Maximum Holding Capacity (lbf)
600.0
Clamp Arm Length (in)
3.57
Height Under Clamp Arm (in)
1.79
Air Consumption (ft³)
0.029
Weight (lb)
4.07
exerting_force_lbf_english
856.0
exerting_force_n_metric
3834.0
Height Under Clamp Arm (mm)
45.5
Cylinder Bore (mm)
40
Exerting Force (N)
3834.0
Clamp Arm Length (mm)
90.6
Maxmum Holding Capacity (N)
2670.0
Air Consumption (dm³)
0.83
Weight (kg)
1.85
Flanged Washers
235106
Application - Welding
Fair/Medium
Clamp Arm Style
u-bar
Air Port size
1/8 NPT
Operating Temperature
-10° to 90°C (-14° to 194° F)
PublishedDate
1715181028000
Product Function
Clamping
Duty Cycle
Fair/Medium
Product Series
810
Application - Assembly
Excellent/High
Replacement Seal Kit
810450-40-1-00
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Product Type
Pneumatic Toggle Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top