Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
812-U
812-U
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.75
Height Under Clamp Arm (in)
0.68
Air Consumption (ft³)
0.003
Weight (lb)
0.46
Maximum Holding Capacity (lbf)
100.0
exerting_force_lbf_english
136.0
Clamp Arm Length (in)
1.02
Exerting Force (lbf)
136.0
Clamp Arm Length (mm)
26.0
Air Consumption (dm³)
0.09
exerting_force_n_metric
613.0
Height Under Clamp Arm (mm)
17.3
Cylinder Bore (mm)
19.1
Maxmum Holding Capacity (N)
440.0
Exerting Force (N)
613.0
Weight (kg)
0.21
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Flanged Washers
102111
Product Series
812
Replacement Seal Kit
810450-40-1-00
PublishedDate
1673553827000
Spindle Assembly
305208-M
Air Port size
M5
Product Type
Pneumatic Toggle Clamp
Application - Assembly
Excellent/High
Spindle Included?
Yes
Clamp Arm Style
u-bar
Application - Welding
Poor/Low
Duty Cycle
Poor/Low
Operating Temperature
-23° to 74°C (-10° to 165° F)
Product Accessories
812CYL
Cylinder Replacement Kit for 812
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
812-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
102111
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
305208-M
SPINDLE M5X25 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top