Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8316
8316
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (per double stroke at 7 psi) (in³)
0.014
Vertical clamp stroke (in)
0.5
Cylinder Bore (in)
1.5
Clamping Force @ 5Bar[72Psi] (lbf.)
67.0
Stroke during rotation (in)
0.75
Vertical clamp stroke (in)
0.5
Stroke during rotation (in)
0.75
Weight (lb)
2.0
Stroke (in)
1.25
Air Consumption (per double stroke at 5 bar) (dm³)
0.4
Weight (kg)
0.91
Clamping Force @ 5Bar[72Psi] (N)
300.0
Vertical clamp stroke (mm)
12.7
Stroke (mm)
31.8
Vertical clamp stroke (mm)
12.7
Stroke during rotation (mm)
19.1
Stroke during rotation (mm)
19.1
Cylinder Bore (mm)
38.1
Swing Direction
LH
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready
Yes
Product Series
8100/8300
Replacement Seal Kit
821560
Air Port size
3/8-16
PublishedDate
1674743853000
Product Function
Clamping
Mount
Block style - side or top mount
Product Accessories
821560
REPAIR KIT FOR 8200 & 8300 SWING CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top