Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
847-U
847-U
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
948.0
Clamp Arm Length (in)
4.87
Maximum Holding Capacity (lbf)
1000.0
Air Consumption (ft³)
0.044
Height Under Clamp Arm (in)
2.25
Weight (lb)
8.93
Cylinder Bore (in)
1.97
exerting_force_lbf_english
948.0
exerting_force_n_metric
4248.0
Air Consumption (dm³)
1.25
Weight (kg)
4.05
Maxmum Holding Capacity (N)
4450.0
Height Under Clamp Arm (mm)
57.1
Exerting Force (N)
4248.0
Clamp Arm Length (mm)
123.8
Cylinder Bore (mm)
50
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers
247109
Spindle Included?
No
PublishedDate
1674153234000
Product Function
Clamping
Product Series
847
Product Type
Pneumatic Toggle Clamp
Air Port size
1/4 NPT
Clamp Arm Style
u-bar
Application - Assembly
Excellent/High
Application - Welding
Excellent/High
Product Accessories
847-U-LC
Standard power clamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
847450-50-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
847CYL
Replacement Cylinder Kit for 847 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top