Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84L3-24
84L3-24
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.26
Grip Force (lbf)
30
Weight (lb)
1.65
Weight (kg)
0.75
Grip Force (N)
135
Cylinder Bore (mm)
32
Product Type
Cam-Type Sheet Metal Gripper
283-HTS_TARIFF_CODE
84798997
Opening Angle - Upper Jaw (deg)
68
Closing/Opening Time (ms)
0.2
DistributorGroup
Robohand Gripping Solutions
Product Series
84L3-2
Product Function
Gripping
Back to Top