Heavy-Duty Pneumatic Clamping
Destaco’s 86P3-1 Series pneumatic pin packages are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P30-1D5B8G14

Enclosed twin units with 32mm diameter cylinders for accurate positioning, with high precision of rotation, or sheet metial parts in welding equipment and handling systems. Can also be used for centering pin positions outside the pistion rod axis.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body
  • Includes central air connection
Visit Product Series:
CAD
Download
Product Details Unit View:
Pushing Force (lb) 175
Retraction Force (lb) 130
Cylinder Bore (in) 2x1.26
Weight (lb) 6.83
Stroke (in) 1.57
Stroke (mm) 40
Retraction Force (N) 580
Cylinder Bore (mm) 2x32
Pushing Force (N) 780
Weight (kg) 3.1
Product Type Enclosed Twin Unit
Product Series 86P30-1D5
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top