Heavy-Duty Pneumatic Clamping
Destaco’s 86P3-1 Series pneumatic pin packages are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P30-1D5L3G12

Enclosed twin units with 32mm diameter cylinders for accurate positioning, with high precision of rotation, or sheet metial parts in welding equipment and handling systems. Can also be used for centering pin positions outside the pistion rod axis.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body
  • Includes central air connection
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 6.17
Cylinder Bore (in) 2x1.26
Stroke (in) 0.79
Pushing Force (lb) 175
Retraction Force (lb) 130
Retraction Force (N) 580
Pushing Force (N) 780
Cylinder Bore (mm) 2x32
Stroke (mm) 20
Weight (kg) 2.8
Product Type Enclosed Twin Unit
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 86P30-1D5
Product Function Clamping
Back to Top