Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
890
890
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
16.06
Clamping Arm Torque At 5 Bar (ft-lb)
199.0
Cylinder Bore (in)
2.5
Clamp Arm Length (in)
6.57
Holding Torque (Max) (ft-lb)
960.0
Weight (kg)
7.3
Holding Torque (Max) (Nm)
1300.0
Cylinder Bore (mm)
63
Clamp Arm Length (mm)
166.9
Clamping Arm Torque At 5 Bar (Nm)
270.0
Product Type
Power Clamp
Opening Angle (deg)
96
PublishedDate
1674744664000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Port Size
G 1/8
Product Function
Clamping
Clamp Arm Style
Center
Replacement Seal Kit
8910100
Product Series
890
Hand Lever
No
Product Accessories
810153
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810155
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810157
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
BIM-IKE-AP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8910100
SEAL KIT FOR 895
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
895133-MR
Cylinder 2.5 B x 2.5 ST
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810151
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top