Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
891
891
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Arm Torque At 5 Bar (ft-lb)
199.0
Weight (lb)
16.06
Cylinder Bore (in)
2.5
Holding Torque (Max) (ft-lb)
960.0
Clamp Arm Length (in)
5.06
Weight (kg)
7.3
Clamp Arm Length (mm)
128.5
Cylinder Bore (mm)
63
Clamping Arm Torque At 5 Bar (Nm)
270.0
Holding Torque (Max) (Nm)
1300.0
Product Type
Power Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Port Size
G 1/8
Replacement Seal Kit
8910100
PublishedDate
1674744781000
Product Series
891
Hand Lever
No
Product Function
Clamping
Opening Angle (deg)
119
Clamp Arm Style
Center
Product Accessories
810153
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810155
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810157
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
BIM-IKE-AP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8910100
SEAL KIT FOR 895
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810151
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
895132-MR
Cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top