Email_Header_2550x130px_Banner_Automate
Light-Duty Pneumatic Clamping
Body Mount Flanges

8MA-095-1

Visit Product Series:
CAD

Download
Product Details Unit View:
Mounting Hole Dia. (in) 0.26
Weight (kg) 0.25
Mounting Hole Dia. (mm) 6.6
Product Series swing clamp accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Body Mount Flanges
Product Function Clamping
PublishedDate 1675364180000
Product Type standard pneumatic clamp accessories
Used With Model/Series 89R40-010-2
Back to Top