center_thru_hole_diameter_in_english
2.31
maximum_torque_inlb_english
7578.0
center_distance_in_english
6.0
Mounting Surface Diameter (in)
9.46
Center Distance (in)
6.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
73.0
mounting_surface_diameter_in_english
9.46
Output Radial Capacity (lb)
3540.0
Center Thru Hole Diameter (in)
2.31
Internal Inertia (lb-in²)
595.0
B10 Torque Capacity (in-lb)
6526.0
output_radial_capactiry_lb_english
3540.0
Height To Mounting Surface (in)
6.88
output_overturning_moment_capacity_inlb_english
21620.0
Output Overturning Moment Capacity (in-lb)
21620.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
310.0
Internal Inertia (lb-in²)
595.0
Output Thrust/Axial Capacity (lb)
7000.0
b10_torque_capacity_inlb_english
6526.0
height_t0_mounting_surface_in_english
6.88
Maximum Torque (in-lb)
7578.0
output_thrust_axial_capacity_lb_english
7000.0
Internal Inertia (kgm²)
0.174
mounting_surface_diameter_mm_metric
240.284
center_distance_mm_metric
152.4
Output Overturning Moment Capacity (Nm)
6.327
b10_torque_capacity_nm_metric
737.0
output_overturning_moment_capacity_nm_metric
6.327
Mounting Surface Diameter (mm)
240.3
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.091
Height To Mounting Surface (mm)
174.8
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.021
B10 Torque Capacity (Nm)
737.0
Maximum Torque (Nm)
856.0
Center Thru Hole Diameter (mm)
58.7
center_thru_hole_diameter_mm_metric
58.7
output_radial_capactiry_n_metric
15753.0
Internal Inertia (kgm²)
0.174
Center Distance (mm)
152.4
Output Radial Capacity (N)
15753.0
output_thrust_axial_capacity_n_metric
31150.0
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
31150.0
height_t0_mounting_surface_mm_metric
174.752
Maximum Torque (Nm)
856.0